×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

Kernel

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Receiver - GP-20U7 (56 Channel)
In stock GPS-13740
17.95 1   
SparkFun Sunny Buddy - MPPT Solar Charger
Out of stock PRT-12885
26.95 1   
Solar Panel - 2W
In stock PRT-13781
29 1   
Intel® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Power
Retired DEV-13727
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
Out of stock SEN-13676
19.95 1   
Intel® Edison Hardware Pack
Retired COM-13187
2.95 1   
Cannot be ordered at this time.
Interface Cable SMA to U.FL
In stock WRL-09145
4.95 1   
Quad-band Cellular Antenna SMA
33 available CEL-08347
9.95 1   
SparkFun Block for Intel® Edison - Console
Retired DEV-13039
14.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Arduino
Retired DEV-13036
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
15.5 1   
Total: 229.95