Arduino Lab

by WilliamHenryHarrisonsGhost

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
1.9 2   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.2 4   
Vibration Motor
In stock ROB-08449
4.5 2   
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
42.8
You save:
2.2 (5%)
10   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Total: 96.3