Customer #821211's Wish List from Cart

Favorited Favorite 0

VSU Order

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
54.75 5   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
82.5 5   
LED - SMD RGB (WS2812)
Retired COM-11821
14.4
You save:
0.6 (4%)
30   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
17.5 5   
Total: 223.9