Product | Subtotal | Qty | |
---|---|---|---|
LED RGB Strip - Addressable, 5m (APA102)
COM-14016 |
193 | 2 | |
Solar Panel - 9W
PRT-13784 |
161.4
You save: 8.5 (5%) |
2
Cannot be ordered at this time. |
|
Sunny Buddy - MPPT Solar Charger
PRT-12084 |
24.95 |
1
Cannot be ordered at this time. |
|
Weather Meters
SEN-08942 |
76.95 |
1
Cannot be ordered at this time. |
|
SparkFun Weather Shield
DEV-12081 |
39.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
RJ11 6-Pin Connector
PRT-00132 |
3 | 2 | |
Total: 501 |