Automatic Nerf Defense System If LED holder isn't available order this instead Run Nunchuck at 3.3V Other places to buy Servo
Product | Subtotal | Qty | |
---|---|---|---|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 | |
LED Holder - 5mm (Chrome Finish)
COM-11147 |
0.55 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 | |
Teensy LC
DEV-13305 |
12.95 |
1
Cannot be ordered at this time. |
|
Black Knob - 15x19mm
COM-09998 |
1.05 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1 | 2 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
WiiChuck Adapter
DEV-09281 |
1.95 |
1
Cannot be ordered at this time. |
|
Total: 23.85 |