by jnharton
A bunch of parts necessary to construct this: https://spritesmods.com/?art=avrcpm
Product | Subtotal | Qty | |
---|---|---|---|
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
TOL-15314 |
6.5 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
0.55 | 1 | |
ZIF Socket 28-Pin 0.3"
PRT-09175 |
1.48
You save: 1.47 (50%) |
1
Cannot be ordered at this time. |
|
I2C EEPROM - 256k Bit (24LC256)
COM-00525 |
1.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB UART Serial Breakout - CY7C65213
BOB-13830 |
16.5 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
microSD Card - 1GB (Class 4)
COM-15107 |
5.5 | 1 | |
2x3 Pin Shrouded Header
PRT-10877 |
1.75 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
SparkFun Level Shifting microSD Breakout
DEV-13743 |
5.95 | 1 | |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
Total: 52.38 |