Microcontroller stuff

by meisjohn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Female Headers
In stock PRT-00115
1.75 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
24.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
Total: 240.33