Product | Subtotal | Qty | |
---|---|---|---|
Speaker - 0.5W (8 Ohm)
COM-09151 |
14.7 | 6 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
21.9 |
2
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
19.9 | 2 | |
Solar Panel - 2W
PRT-13781 |
94.5 |
3
Cannot be ordered at this time. |
|
SparkFun Sunny Buddy - MPPT Solar Charger
PRT-12885 |
115.8 | 4 | |
Total: 266.8 |