Product | Subtotal | Qty | |
---|---|---|---|
SparkFun RFM69 Breakout (915MHz)
WRL-12775 |
27.9 | 2 | |
SparkFun Bluetooth Modem - BlueSMiRF Gold
WRL-12582 |
25.87
You save: 11.08 (30%) |
1
Cannot be ordered at this time. |
|
SparkFun Bluetooth Modem - BlueSMiRF Silver
WRL-12577 |
19.57
You save: 8.38 (30%) |
1
Cannot be ordered at this time. |
|
Hakko FX-901 Cordless Soldering Iron
TOL-13151 |
24.95
You save: 10 (29%) |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Fuel Gauge
TOL-10617 |
12.5 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
SparkFun Benchtop Power Board Kit
KIT-12867 |
26.95 |
1
Cannot be ordered at this time. |
|
SparkFun Decade Resistance Box
KIT-13006 |
36.5 | 1 | |
Big Easy Driver
ROB-12859 |
43 | 2 | |
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
58.5 | 3 | |
Raspberry Pi LCD - 7" Touchscreen
LCD-13733 |
60 |
1
Cannot be ordered at this time. |
|
Magnet Wire Kit
PRT-11363 |
16.95 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
LCD-11377 |
39.95 | 1 | |
SparkFun ESP8266 Thing - Dev Board
WRL-13711 |
18.5 | 1 | |
Particle Photon (Headers)
WRL-13774 |
19 |
1
Cannot be ordered at this time. |
|
GPS Receiver - GP-20U7 (56 Channel)
GPS-13740 |
19.5 |
1
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-13712 |
16.95 | 1 | |
XMEGA Xprotolab
DEV-11643 |
54.95 |
1
Cannot be ordered at this time. |
|
The SparkFun Guide to Processing
BOK-13313 |
32.5 | 1 | |
Button Pad 4x4 - Breakout PCB
COM-08033 |
10.95 | 1 | |
Button Pad 2x2 Bottom Bezel
COM-08747 |
1.9
You save: 6 (76%) |
2 | |
Diode Small Signal - 1N4148
COM-08588 |
5 | 20 | |
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
1.6 | 1 | |
LED RGB Strip - Addressable, Sealed (1m)
COM-12027 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 633.39 |