Xmas 2016

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
9.9 2   
SparkFun nRF52832 Breakout
Retired WRL-13990
19.95 1   
Cannot be ordered at this time.
ELastoLite Circuit Tape - 3 feet
Retired COM-11916
2.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
65.7
You save:
39.3 (37%)
6   
Total: 116.9