wish list name

by Member #165495

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
2.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Dual Axis Accelerometer Breakout Board - ADXL203CE +/-1.7g
Retired SEN-00844
14.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
FlexiForce Pressure Sensor - 1lb.
In stock SEN-08713
21.5 1   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
23.5 1   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 8 left! SEN-00242
14.95 1   
Total: 442.45