UCLA IEEE WATT - 12/1/2016

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
LED - Basic Red 5mm
In stock COM-09590
0.9 2   
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
Total: 55.8