Mechatronics Lab

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Dual Axis Accelerometer Breakout Board - ADXL321 +/-18g
Retired SEN-00848
499 20   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
239 20   
Cannot be ordered at this time.
SparkFun Single Axis Accelerometer Breakout - ADXL193 (+/-250g)
Retired SEN-09332
569
You save:
30 (5%)
20   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
389.6
You save:
20.4 (5%)
20   
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
151
You save:
8 (5%)
20   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 100lbs.
15 available SEN-08685
430 20   
FlexiForce Pressure Sensor - 1lb.
15 available SEN-08713
430 20   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
199 20   
Gyro Breakout Board - IDG500 Dual 500°/s
Retired SEN-09094
799 20   
Cannot be ordered at this time.
Gyro Breakout Board - ADXRS613 - 150°/s
Retired SEN-09059
499 20   
Cannot be ordered at this time.
Gyro Breakout Board - LPY5150AL Dual 1500°/s
Retired SEN-09425
599 20   
Cannot be ordered at this time.
IMU Combo Board - 3 Degrees of Freedom - ADXL320/ADXRS613
Retired SEN-09125
599 20   
Cannot be ordered at this time.
SparkFun IMU Fusion Board - ADXL345 & IMU3000
Retired SEN-10252
379.5
You save:
20 (5%)
10   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-09810
299 20   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
712.6
You save:
37.4 (5%)
20   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ4
Retired SEN-08504
710 20   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
151
You save:
8 (5%)
20   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
19 20   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
189.5 10   
Cannot be ordered at this time.
Evaluation Board for MLX90614 IR Thermometer
Retired SEN-09813
249.75 5   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
92.5
You save:
5 (5%)
50   
Total: 8205.45