Cellular Remote Starter

by Member #877122

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - MG2639
Retired CEL-13120
69.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Quad-band Wired Cellular Antenna SMA
In stock CEL-00290
12.95 1   
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
4.5 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
3.2 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.4
You save:
2.6 (87%)
2   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Total: 147.5