Sensors needed for calibration and sensitivity analysis
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712 |
94 |
4
added to your cart |
|
Force Sensitive Resistor 0.5"
In stock SEN-09375 |
37.5 |
5
added to your cart |
|
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685 |
107.5 |
5
added to your cart |
|
Total: 239 |