Wish List

by Member #854764

Favorited Favorite 0

Ongoing list of parts desired for several planned projects

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
LPG Gas Sensor - MQ-6
Only 9 left! SEN-09405
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
2.2 4   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Concave Button - Green
In stock COM-09341
5.5 2   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
Out of stock ROB-13258
5.5 1   
Total: 142.05