Wireless Joystick - Motor Controller Example

Favorited Favorite 1

Parts needed for the Wireless Joystick Kit motor driver example

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
6.83
You save:
12.67 (65%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
10.95 1   
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
Micro Gearmotor - 110 RPM (6-12V)
Retired ROB-12143
25.9 2   
Cannot be ordered at this time.
Wheel 42x19mm
Retired ROB-08899
13.9 2   
Cannot be ordered at this time.
Total: 120.48