Tevas project

by Dia

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
In stock TOL-00298
5.95 1   
EL Panel - White (10x10cm)
Only 11 left! COM-10799
119.6 8   
Arduino Stackable Header Kit
In stock PRT-10007
1.5 1   
Arduino Uno - R3
In stock DEV-11021
22.95 1   
EL Inverter - 12v
In stock COM-10469
14.95 1   
SparkFun EL Escudo Dos
In stock COM-10878
27.95 1   
Heat Shrink Kit
In stock PRT-09353
7.95 1   
Hook-up Stranded Wire - Red (22 AWG)
Out of stock PRT-08865
2.95 1   
Concave Button - White
In stock COM-09340
2.5 1   
Concave Button - Black
In stock COM-09339
2.5 1   
Concave Button - Red
In stock COM-09336
7.5 3   
Concave Button - Blue
In stock COM-09337
7.5 3   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
2.95 1   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Total: 267.65