by Snobbotics
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 | |
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
PRT-12693 |
1.05 | 1 | |
Rover 5 Robot Platform
ROB-10336 |
67.95 |
1
Cannot be ordered at this time. |
|
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
ROB-13845 |
5.45 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit - SN74HC595
COM-13699 |
1.05 | 1 | |
Total: 110.45 |