Itty Bitty Maker Kit

by M-Short

Favorited Favorite 0

Add your own microcontroller and get building...

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
3.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
1.1 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.5 5   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
2.25 5   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
1.35 3   
Mini Power Switch - SPDT
In stock COM-00102
4.8 3   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Total: 31.85