555 TIMERFLASH

by LightningHawk

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.5 2   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
0.9 2   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Stackable Header - 3 Pin (Female, 0.1")
In stock PRT-13875
0.75 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Total: 5