Save for Later

by Member #887041

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 5 left! PRT-11710
6.5 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
SparkFun Pi Wedge
In stock BOB-13717
12.95 1   
Total: 54.35