Customer #417834's Wish List from Cart

by Member #417834

Favorited Favorite 0

for e100-400 and e100-600 (split roughly 50/50?)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
38
You save:
2 (5%)
25   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
175.8
You save:
9.2 (5%)
10   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
189.5
You save:
10 (5%)
10   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Gold
Retired WRL-12580
206.96
You save:
88.64 (30%)
8   
Cannot be ordered at this time.
Total: 610.26