Product | Subtotal | Qty | |
---|---|---|---|
555 Timer
COM-09273 |
0.95 |
1
Cannot be ordered at this time. |
|
Thin Speaker
COM-10722 |
0.95 |
1
Cannot be ordered at this time. |
|
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
0.25 |
1
Cannot be ordered at this time. |
|
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
1.8 | 6 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
2.75 | 5 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Total: 8.8 |