Product | Subtotal | Qty | |
---|---|---|---|
LilyPad ProtoSnap Development Board
DEV-11262 |
239.8 |
4
Cannot be ordered at this time. |
|
LilyPad LilyMini ProtoSnap
DEV-14063 |
182.93
You save: 9.57 (5%) |
11 | |
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
USB Micro-B Cable - 6"
CAB-13244 |
2.1 | 1 | |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
Copper Tape - Conductive Adhesive, 5mm (50ft)
PRT-13827 |
5.5 | 1 | |
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
2.1 | 1 | |
LilyPad Rainbow LED (6 Colors)
DEV-13903 |
3.95 | 1 | |
Total: 509.98 |