×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

MCHE201 Kit

by Member #425711

Favorited Favorite 0

The kit used in MCHE201: Introduction to Engineering Design in the Department of Mechanical Engineering at the University of Louisiana at Lafayette.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay SPDT Sealed
In stock COM-00100
1.95 1   
Flex Sensor 2.2"
In stock SEN-10264
9.95 1   
SoftPot Membrane Potentiometer - 50mm
15 available SEN-08680
7.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.3 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
0.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1.95 1   
USB micro-B Cable - 6 Foot
In stock CAB-10215
4.95 1   
Transistor - NPN, 50V 800mA (BC337)
17 available COM-13689
0.5 1   
MicroPython pyboard v1.1 (with Headers)
In stock DEV-14413
44.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
6.95 1   
Amphenol FCI Clincher Connector (2 Position, Female)
Out of stock COM-14194
3.9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
4.95 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
0.95 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2 4   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.75 5   
Amphenol FCI Clincher Connector (3 Position, Female)
In stock COM-14196
1.9 2   
Jumper Wires Premium 6" M/F Pack of 10
Out of stock PRT-09140
3.95 1   
N-Channel MOSFET 60V 30A
In stock COM-10213
0.95 1   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
0.5 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
27 available ROB-14450
5.45 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
Only 9 left! PRT-14491
1.2 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
0.95 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
1.95 1   
Servo - Generic Metal Gear (Micro Size)
In stock ROB-14760
12.5 1   
Total: 124.85