Inventor Parts Kit

by M-Short

Favorited Favorite 0

This is designed to be used in all SIK type lab packs and can also be sold on its own as a 'refill' pack. As always use the SImon buttons, not the pack listed. If the SIK V4.0 does not have the photocell in it we will remove it from this kit as well to make it RoHS compliant.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tactile Button Assortment
In stock COM-10302
6.5 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
1.65 3   
Mini Photocell
In stock SEN-09088
4.8 3   
Temperature Sensor - TMP36
In stock SEN-10988
4.8 3   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
7.35 3   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Diode Small Signal - 1N4148
In stock COM-08588
1 4   
H-Bridge Motor Driver 1A
In stock COM-00315
7.5 3   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
6.3 3   
Mini Power Switch - SPDT
In stock COM-00102
4.8 3   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Total: 61.1