Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Pro Micro - 5V/16MHz
In stock DEV-12640 |
19.5 |
1
added to your cart |
|
Piezo Element
In stock SEN-10293 |
6.4 |
4
added to your cart |
|
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522 |
0.5 |
1
added to your cart |
|
Total: 26.4 |