by Dunder-bach
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
44.85 |
3
Cannot be ordered at this time. |
|
ProtoShield for Arduino Pro Mini
DEV-09709 |
3.54
You save: 5.31 (60%) |
3
Cannot be ordered at this time. |
|
Arduino Mega
DEV-09152 |
49.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-09220 |
44.85 |
3
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
49.9 |
2
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
13.9 |
2
Cannot be ordered at this time. |
|
EL Sequencer
COM-09203 |
24.95 |
1
Cannot be ordered at this time. |
|
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
Voice Recognition Module - VRbot
COM-09753 |
57.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Chip Antenna - Series 1 (802.15.4)
WRL-08664 |
39.9 |
2
Cannot be ordered at this time. |
|
Breakout Board for XBee Module
BOB-08276 |
7 | 2 | |
Total: 356.29 |