jacket

by Member #145013

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun EL Sequencer
Retired COM-12781
40.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Spectrum Shield
29 available DEV-13116
28.95 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
2.25 5   
Total: 204.42