esten

by Member #210662

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
28 Pin AVR Development Board
Retired DEV-00029
16.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Audio Jack Breakout
Retired PRT-08827
1.9 2   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Serial Cable DB9 M/F - 6 Foot
Retired CAB-00065
4.25 1   
Cannot be ordered at this time.
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
6 20   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
1.9 2   
Cannot be ordered at this time.
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
ZIF Socket 40-Pin 0.6"
Retired PRT-09176
3.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Brass Sponge
Out of stock TOL-08964
3.5 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
4.5 2   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
AVR Programming Cable
In stock CAB-09215
2.1 1   
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
4.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
31 available COM-08546
1.25 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
Total: 249.25