Customer #893991's Wish List from Cart

by Member #893991

Favorited Favorite 0

Supplies for First Nations MESA

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
33 12   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
39.8 4   
SparkFun Mini Screwdriver
In stock TOL-09146
12.6 12   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
44 8   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
45 10   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
55 10   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
208.45
You save:
11 (5%)
11   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
11 20   
Micro Gripper Kit A - Straight Mount
32 available ROB-13176
83.3 14   
H-Bridge Motor Driver 1A
In stock COM-00315
55 22   
Total: 587.15