Product | Subtotal | Qty | |
---|---|---|---|
Benchtop Power Board Kit
KIT-09774 |
19.95 |
1
Cannot be ordered at this time. |
|
Audio Jack Breakout
PRT-08827 |
0.95 |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
6 | 20 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
Op-Amp (Through-Hole) - LM358
COM-09456 |
0.95 |
1
Cannot be ordered at this time. |
|
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 | |
Slide Pot - X-Large (10k Linear Taper)
COM-09119 |
3.5 | 1 | |
DIP Switch - 8 Position
COM-08034 |
1.6 | 1 | |
Soldering Iron Stand
TOL-09477 |
6.5 | 1 | |
Analog to Digital Converter - MCP3002
COM-08636 |
2.5 | 1 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
4.9 | 2 | |
ZIF Socket 40-Pin 0.6"
PRT-09176 |
3.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W
COM-09258 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Solder Leaded - 15-gram Tube
TOL-09162 |
4.5 | 2 | |
Brass Sponge
TOL-08964 |
3.5 | 1 | |
AVR Programming Cable
CAB-09215 |
2.1 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved
TOL-09227 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun Audio Amplifier Kit - STA540
KIT-09612 |
42.95 |
1
Cannot be ordered at this time. |
|
28 Pin AVR Development Board
DEV-00029 |
16.95 |
1
Cannot be ordered at this time. |
|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
Breakout Board for MCP4725 I2C DAC
BOB-08736 |
4.95 |
1
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
2.95 | 1 | |
7-Segment Display - LED (Red)
COM-08546 |
1.25 | 1 | |
Battery Holder - 4xAA Cube
PRT-00550 |
1.95 |
1
Cannot be ordered at this time. |
|
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Liquid Flux Pen - Water Soluble
TOL-08967 |
4.95 |
1
Cannot be ordered at this time. |
|
Banana to Banana Cables
CAB-00507 |
5.5 | 1 | |
Total: 228.5 |