SparkFun Grant

by Member #883119

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - White
Out of stock COM-11629
16.5 1   
SparkFun Level Shifting microSD Breakout
In stock DEV-13743
11.9 2   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
8 5   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
10.5 3   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
2.25
You save:
5.25 (70%)
3   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
In stock BOB-13906
5.9 2   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
LED - Super Bright Yellow
In stock COM-00530
3.15 3   
LED - Super Bright Red
In stock COM-00528
3.15 3   
LED - Super Bright Blue
In stock COM-00529
3.15 3   
Total: 177.5