Everything you need to hook up an Electric Imp and follow along with the experiments in the Hookup Guide.
Product | Subtotal | Qty | |
---|---|---|---|
Mini Photocell
SEN-09088 |
1.6 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
5.5 | 1 | |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
1.05 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Jumper - 2 Pin
PRT-09044 |
0.45 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Electric Imp
WRL-11395 |
17.95
You save: 12 (40%) |
1
Cannot be ordered at this time. |
|
Total: 47.35 |