Bark Back: Monitor & Interact with Pets!

by jenfoxbot

Favorited Favorite 0

Materials to build an IoT dog bark monitor.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 + Camera Enclosure - Clear
Retired PRT-14025
3.58
You save:
4.37 (55%)
1   
Cannot be ordered at this time.
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
Raspberry Pi™ - 16GB MicroSD NOOBS Card
Retired COM-13945
24.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Total: 158.98