SWS Wearable Art Supplies

Favorited Favorite 0

LilyPad Rainbow LED (6 Colors) DEV-13903 QTY 5 $24.75 LilyPad Coin Cell Battery Holder Switched 20mm DEV-13883 QTY 15 $56.25 Coin Cell Battery 20mm (CR2032) PRT-00338 QTY 15 $29.25 LilyPad Slide Switch DEV-09350 QTY 15 $35.70 Conductive Thread Bobbin 30ft (Stainless Steel) DEV-10867 QTY 10 $29.50 Needle Set TOL-10405 QTY 5 $9.75

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Rainbow LED (6 Colors)
Only 1 left! DEV-13903
19.75 5   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
31.5 15   
LilyPad Slide Switch
In stock DEV-09350
28.35
You save:
1.5 (5%)
15   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
Needle Set
In stock TOL-10405
10.5 5   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
30
You save:
1.5 (5%)
15   
Total: 159.6