Customer #833637's Wish List from Cart

by Member #833637

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA Square
In stock PRT-00552
10.5 5   
RS485 Shield V3 - Raspberry Pi
Retired DEV-13706
111.6 8   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 6"
Out of stock PRT-10369
8 5   
EL Wire - Purple 3m
Retired COM-10196
79.6 8   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
99.5 10   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
99.5 10   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
99.5 10   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
99.5 10   
Cannot be ordered at this time.
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
10.5 5   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
5.25 5   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
5.25 5   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
260 8   
Makey Makey - Standard Kit
Retired WIG-11511
399.5
You save:
100 (20%)
10   
Cannot be ordered at this time.
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
Retired KIT-13154
659.7 6   
Cannot be ordered at this time.
SparkFun Wireless Joystick Kit
32 available KIT-14051
87.9 2   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
6.3 3   
Arduino Mini 05
Retired DEV-11303
101.85 3   
Cannot be ordered at this time.
Jumper Wire - 0.1", 2-pin, 6"
In stock PRT-10367
4.8 3   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
4.2 4   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
14 4   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
22 4   
Arduino Due
Retired DEV-11589
97.9 2   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
145.2 3   
IntelĀ® Edison and Arduino Breakout Kit
Retired DEV-13097
299.85 3   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
39 6   
Total: 2770.9