Radio development

by Member #96401

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
11.9 2   
7-Segment Display - LED (Red)
31 available COM-08546
2.5 2   
Audio Jack Breakout
Retired PRT-08827
1.9 2   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
9 2   
Cannot be ordered at this time.
USB Bit Whacker - 18F2553 PTH Kit
Retired DEV-08265
49.9 2   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
13.9 2   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
Potentiometer Knob
Retired COM-08828
1.9 2   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
2.1 2   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Soldering Iron - 30W (US, 110V)
15 available TOL-09507
10.95 1   
Total: 136.75