Fall sensing project

by Member #904735

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Cellular Shield - MG2639
Retired CEL-13120
69.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
11 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
SparkFun Triple Axis Accelerometer Breakout - LIS3DH
Only 1 left! SEN-13963
13 2   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
RFduino - Single AAA Battery Shield
Retired DEV-13215
65.85 3   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
Concave Button - Black
In stock COM-09339
2.75 1   
SparkFun Level Shifting microSD Breakout
In stock DEV-13743
5.95 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Total: 262.25