Product | Subtotal | Qty | |
---|---|---|---|
Arduino Pro 328 - 5V/16MHz
DEV-10915 |
246.12
You save: 12.88 (5%) |
14 | |
SparkFun OpenLog
DEV-13712 |
225.4
You save: 11.9 (5%) |
14 | |
SparkFun Real Time Clock Module
BOB-12708 |
245 | 14 | |
Big Red Box - Enclosure
PRT-11366 |
147 | 14 | |
Terminal Block - 3 Position (15A, 600V)
PRT-13060 |
27.3 |
14
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
272.72
You save: 14.28 (5%) |
14 | |
Total: 1163.54 |