by Gustaveband
Product | Subtotal | Qty | |
---|---|---|---|
XBee Wireless Kit Retail
RTL-09897 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun Project Case - Black
WIG-08601 |
9.95 |
1
Cannot be ordered at this time. |
|
Arduino Project Enclosure
PRT-10088 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun Projects Case - Clear
WIG-08632 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun Project Case Replacement Insert - Clear
WIG-08758 |
0.5 |
1
Cannot be ordered at this time. |
|
Standoff - Nylon (3/8", 4-40, 4 pack)
PRT-00444 |
1.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
LED Display Driver (8-Digit) - MAX7219CNG
COM-09622 |
10.95 |
1
Cannot be ordered at this time. |
|
IR Receiver Diode - TSOP38238
SEN-10266 |
2.1 | 1 | |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 | |
Zip-Tie Assortment
PRT-10328 |
3.95 |
1
Cannot be ordered at this time. |
|
Open SoftWear - 2nd Edition
BOK-10576 |
29.95 |
1
Cannot be ordered at this time. |
|
Off-Road Wheels - 120x60mm (2 pack)
ROB-10555 |
14.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
13.9 |
2
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
45.9 |
2
Cannot be ordered at this time. |
|
Header - 6-pin Female (0.1", Right Angle)
PRT-09429 |
1.9 |
2
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
10.95 | 1 | |
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
SparkFun "Uh-oh" Battery Level Indicator Kit
KIT-11087 |
5.95 |
1
Cannot be ordered at this time. |
|
Musical Instrument Shield Retail
RTL-10780 |
30.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder LED Ring Breakout Board - Red
COM-10408 |
15.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
Circular LED Bargraphs - Red
COM-10595 |
9.95 |
1
Cannot be ordered at this time. |
|
ProtoSnap - LilyPad E-Sewing Kit
DEV-11032 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun WeevilEye - Beginner Soldering Kit
KIT-10723 |
10.95 | 1 | |
Total: 430.08 |