LA COMMANDE URGENTE

by Member #609919

Favorited Favorite 0

Nous allons commander ces objets. Ajoutez vos envie si vous souhaitez qu'on vous les commande. Léo.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
50.85 3   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Muscle Wire® - 0.012" Diameter (1 foot)
23 available COM-11900
2.1 1   
Flexinol - 0.005" Diameter (1 foot)
Retired COM-12095
1.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
9 2   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
3.9 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1.65 3   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
In stock TOL-09163
7.9 2   
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
microSD USB Reader
In stock COM-13004
5.5 1   
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
9 2   
Scrap Boards
Retired DD-08477
0.5 2   
Cannot be ordered at this time.
SparkFun Shift-In Breakout - SN74HC165
Retired BOB-11733
7.9 2   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
6.5 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Female Headers
In stock PRT-00115
5.25 3   
Spring Terminals - PCB Mount (2-Pin)
In stock PRT-08073
1.5 1   
Flip-Pin (20-pins)
Retired COM-14087
1.95 1   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Relay Shield v2.0
Retired DEV-13769
11.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Total: 350.9