Product | Subtotal | Qty | |
---|---|---|---|
LCD Monitor - 7" HDMI
LCD-11612 |
139.95 |
1
Cannot be ordered at this time. |
|
Slide Potentiometer Knob - X-Large
COM-09120 |
9.6 | 6 | |
Slide Pot - Small (10k Linear Taper)
COM-11620 |
12.6 | 6 | |
USB Wall Charger - 5V, 1A (White)
TOL-14042 |
11.7 |
6
Cannot be ordered at this time. |
|
SparkFun Third Hand Kit
TOL-11784 |
37.5 | 1 | |
IC Hook Test Leads
CAB-00501 |
9.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Hex Key Set - SAE (Ball End, 13 Pieces)
TOL-14222 |
19.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Electret Microphone
COM-08635 |
4.2 | 4 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
11 | 2 | |
IOIO and Breadboard Holder
DEV-11632 |
0.3
You save: 11.55 (97%) |
3
Cannot be ordered at this time. |
|
Total: 320.25 |