Simple Temperature and Humidity Setup

by Member #536210

Favorited Favorite 0

Used to create HB001

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Wall Charger - 5V, 1A (White)
Retired TOL-14042
1.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
Only 14 left! WRL-13231
18.5 1   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
3 4   
Total: 46.35