andon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Retired DEV-09266
59.85 3   
Cannot be ordered at this time.
Crib for Arduino - Metal Enclosure
Retired PRT-10033
164.75 5   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-08786
44.85 3   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
16.5 3   
LilyPad XBee
Retired DEV-08937
44.85 3   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
139.65 7   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
6.6 12   
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
29.85 3   
Cannot be ordered at this time.
Breakout Board for USB microB
Retired BOB-09614
13.65 7   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
37 2   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Yellow (5 pack)
Retired PRT-10640
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Red (5 pack)
Retired PRT-10638
19.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Conductive Thread (Extra Thick) - 50'
Retired DEV-10119
23.95 1   
Cannot be ordered at this time.
LilyPad Protoboard
Retired DEV-10515
1.5 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
Total: 765.85