Beebots

by alvaroSpark

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun XBee Explorer Regulated
In stock WRL-11373
35.85 3   
SparkFun XBee Explorer USB
Only 6 left! WRL-11812
27.95 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
74.85 3   
Cannot be ordered at this time.
DSO Quad - Pocket Digital Oscilloscope (Black)
Retired TOL-12065
234.95 1   
Cannot be ordered at this time.
Digilent Analog Discovery 2
Only 2 left! TOL-13929
426.95 1   
SparkFun Tool Bag Kit
Retired TOL-13055
39.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
5 10   
IR Reflectance Sensor - QRE1113
Out of stock COM-09542
10.5 5   
Voltage Detector - NCP303
Retired COM-10828
2.5 5   
Cannot be ordered at this time.
16 Channel Multiplexer
In stock COM-00299
3.15 3   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
6.4 4   
Transistor Array - ULN2803 (3 Pack)
Retired COM-13885
1.95 1   
Cannot be ordered at this time.
LED - RGB 5mm Square (Piranha)
Retired COM-11679
3.8 4   
Cannot be ordered at this time.
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
32.85 3   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
9.6 6   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
9.75 5   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
555 Timer
Retired COM-09273
2.85 3   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
4.75 5   
Cannot be ordered at this time.
Shift Register 8-Bit - SN74HC595
In stock COM-13699
3.15 3   
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
N-Channel MOSFET 60V 30A
Retired COM-10213
5 4   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
5 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
SparkFun ToF Range Finder Breakout - VL6180
In stock SEN-12784
20.5 1   
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
55.8 4   
SparkFun MiniGen - Pro Mini Signal Generator Shield
Retired BOB-11420
33.95 1   
Cannot be ordered at this time.
SparkFun SAMD21 Mini Breakout
Out of stock DEV-13664
90 4   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
58.5 3   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
28.5 3   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
44.85 3   
Cannot be ordered at this time.
SparkFun Haptic Motor Driver - DRV2605L
Retired ROB-14031
20.85 3   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
24.75 5   
Cannot be ordered at this time.
SparkFun ESP32 Thing
In stock DEV-13907
47 2   
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
14.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
SparkFun Infrared Temperature Breakout - TMP006
Retired SEN-11859
14.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
13.5 6   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
10.5 10   
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
2.85 3   
Cannot be ordered at this time.
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
8.85 3   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
49.75 5   
Lithium Ion Battery - 400mAh
Only 14 left! PRT-13851
27.5 5   
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
21.9 2   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Surface Transducer - Small
Retired COM-10917
29.85 3   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
4.2 2   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
5.5 10   
Female Headers
In stock PRT-00115
17.5 10   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
35 10   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
24.75 5   
Cannot be ordered at this time.
Total: 1858.85