by Nakrachi
Product | Subtotal | Qty | |
---|---|---|---|
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
SEN-12969 |
26.85 | 3 | |
Digilent Analog Discovery 2
TOL-13929 |
426.95 | 1 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
21 | 10 | |
SparkFun 9DoF Sensor Stick
SEN-13944 |
170.5
You save: 9 (5%) |
10
Cannot be ordered at this time. |
|
Sensor Cable - Electrode Pads (3 connector)
CAB-12970 |
16.5 | 3 | |
Mini Pushbutton Switch - SMD
COM-08720 |
15.75 | 15 | |
LilyPad Coin Cell Battery Holder - 20mm
DEV-10730 |
37.5
You save: 2 (5%) |
10
Cannot be ordered at this time. |
|
E-Textiles Battery - 110mAh (2C Discharge)
PRT-13112 |
7.5 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 110mAh
PRT-13853 |
5.5 | 1 | |
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
SparkFun 3.3V Step-Up Breakout - NCP1402
PRT-10967 |
61.8
You save: 3.2 (5%) |
10
Cannot be ordered at this time. |
|
Snap Assortment - 30 pack (male and female)
DEV-11347 |
13.5 |
3
Cannot be ordered at this time. |
|
JST SH Jumper 4 Wire Assembly - 8"
PRT-10359 |
19.2 | 12 | |
Pulse Sensor
SEN-11574 |
26.95 | 1 | |
SparkFun Single Lead Heart Rate Monitor - AD8232
SEN-12650 |
43 | 2 | |
STEMTera (White)
DEV-14083 |
45 |
1
Cannot be ordered at this time. |
|
EeonTex Conductive Stretchable Fabric
COM-14112 |
24.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
Needle Set
TOL-10405 |
2.1 | 1 | |
EeonTex Pressure Sensing Fabric
COM-14111 |
24.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243 |
26.95 | 1 | |
Solder Paste - 50g (Lead Free)
TOL-12878 |
18.5 | 1 | |
Power Supply - 80W DC Switching Mode
TOL-09291 |
259.95 |
1
Cannot be ordered at this time. |
|
Smart SMD Tester
TOL-10829 |
29.95 | 1 | |
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Solder Vacuum
TOL-13203 |
5.5 | 1 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
9.95 |
1
Cannot be ordered at this time. |
|
Flush Cutters - Hakko
TOL-11952 |
6.95 |
1
Cannot be ordered at this time. |
|
Mojo v3 FPGA Development Board
DEV-11953 |
74.95 |
1
Cannot be ordered at this time. |
|
Qwiic NIR Spectral Sensor - AS7263
SPX-14258 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - Console
DEV-13039 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - I2C
DEV-13034 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Sensor Pack for Intel® Edison
KIT-13094 |
34.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - 9 Degrees of Freedom
DEV-13033 |
15.95 |
1
Cannot be ordered at this time. |
|
Intel® Edison
DEV-13024 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - Base
DEV-13045 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - Battery
DEV-13037 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 1765.2 |