by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
micro:bit Board
DEV-14208 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun moto:bit
DEV-14213 |
15.95 |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Total: 53.1 |