by bri_huang
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 | |
LED - RGB Diffused Common Cathode
COM-09264 |
6.75 | 3 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Total: 58.9 |